IESNA:LM-63-2002
[TEST]P1644927
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-840-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22582.4
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2460.9 2414.6 2288.9 2172.0 2127.9 2141.2 2194.1 2352.8 2635.1 3060.7 3653.8 4390.4 5032.0 5649.5 6222.8 6864.5 
7548.1 8240.5 9100.4 9927.4 10542.6 10983.6 11325.4 11393.7 10780.7 9420.2 7223.9 3629.6 1267.9 434.4 247.0 167.6 99.2 
46.3 0.0 0.0 0.0 
2460.9 2410.2 2291.1 2174.2 2125.7 2138.9 2191.9 2341.8 2606.4 3049.7 3647.2 4344.0 5034.2 5669.3 6238.2 6879.9 
7576.7 8284.6 9153.4 9984.7 10595.5 11034.3 11396.0 11422.4 10868.9 9519.4 7296.7 3680.3 1318.6 458.7 262.4 180.8 108.0 
52.9 0.0 0.0 0.0 
2460.9 2410.2 2304.3 2194.1 2145.6 2158.8 2205.1 2328.6 2571.1 2968.1 3521.5 4196.3 4895.3 5517.2 6132.4 6776.3 
7462.1 8244.9 9135.7 10048.6 10840.3 11371.7 11751.0 11923.0 11545.9 10344.1 8015.5 4456.5 1684.7 699.0 374.9 233.7 
143.3 92.6 30.9 0.0 0.0 
2460.9 2427.8 2335.2 2242.6 2200.7 2209.5 2247.0 2333.0 2524.8 2833.6 3301.0 3898.6 4584.4 5237.1 5894.2 6562.4 
7281.2 8064.0 8996.8 10017.8 11016.7 11923.0 12584.5 13047.6 13010.1 12112.6 10132.4 6921.8 2970.3 1102.5 597.6 339.6 
200.7 132.3 55.1 0.0 0.0 
2460.9 2430.0 2361.7 2293.3 2266.8 2282.3 2326.4 2379.3 2502.8 2738.7 3054.1 3530.4 4169.8 4782.9 5470.9 
6165.5 6902.0 7739.9 8745.4 9839.2 11138.0 12368.4 13482.0 14346.4 14716.8 14346.4 12780.8 10130.2 6165.5 2399.1 
1005.5 555.7 284.5 143.3 52.9 0.0 0.0 
2460.9 2438.8 2394.7 2359.5 2359.5 2399.1 2447.7 2505.0 2588.8 2740.9 2970.3 3268.0 3715.6 4299.9 4910.8 
5609.8 6432.3 7351.8 8430.1 9693.6 11107.1 12611.0 14020.0 15217.4 16000.2 16161.2 15541.5 13757.6 10505.1 6227.2 
2048.5 659.3 255.8 108.0 30.9 2.2 0.0 
2460.9 2458.7 2443.2 2438.8 2474.1 2535.9 2615.2 2716.7 2833.6 2970.3 3144.5 3365.0 3634.0 4019.9 4557.9 
5168.8 5878.8 6800.5 7909.7 9115.9 10606.5 12106.0 13704.7 15217.4 16472.1 17422.5 18101.7 18055.4 16494.1 12542.6 
7115.9 2901.9 621.8 183.0 50.7 4.4 0.0 
2460.9 2460.9 2454.3 2460.9 2502.8 2575.6 2674.8 2789.5 2917.3 3067.3 3243.7 3453.2 3711.2 4033.1 4551.3 
5159.9 5799.4 6677.0 7766.4 9034.3 10485.2 12079.5 13609.9 15052.0 16357.4 17404.8 18150.2 18271.5 16847.0 13074.0 
7442.2 3653.8 826.9 222.7 55.1 6.6 0.0 
2460.9 2471.9 2478.5 2509.4 2575.6 2668.2 2791.7 2935.0 3093.8 3283.4 3508.3 3746.5 3964.8 4244.8 4666.0 
5206.2 5753.1 6577.8 7720.1 9021.1 10465.4 11971.5 13332.0 14516.2 15634.2 16589.0 17343.1 17572.4 16225.1 11960.5 
6972.5 3186.4 1065.1 299.9 81.6 13.2 0.0 
2460.9 2467.5 2491.8 2544.7 2637.3 2763.0 2906.3 3071.7 3250.3 3455.4 3691.3 3918.5 4145.6 4441.1 4866.7 
5369.4 5944.9 6818.2 7942.8 9259.2 10617.6 11918.6 13027.7 14095.0 15116.0 15960.5 16518.4 16222.9 13848.0 9296.7 
5067.3 1653.8 493.9 242.6 121.3 24.3 0.0 
2460.9 2452.1 2482.9 2546.9 2648.3 2782.8 2937.2 3098.2 3254.7 3431.1 3614.2 3772.9 3969.2 4227.2 4586.6 
5049.7 5649.5 6505.0 7570.1 8681.5 9854.6 10952.7 11971.5 13149.0 14282.4 15221.8 15545.9 14308.9 10555.8 6066.2 
2496.2 637.3 191.8 79.4 30.9 13.2 0.0 
2460.9 2469.7 2500.6 2568.9 2677.0 2809.3 2957.0 3118.0 3268.0 3426.7 3587.7 3724.4 3887.6 4105.9 4445.5 
4860.0 5475.3 6273.5 7206.3 8161.1 9179.8 9927.4 10617.6 11305.5 11751.0 11986.9 11667.2 10249.3 7243.8 3975.8 
1530.3 399.1 127.9 41.9 15.4 8.8 0.0 
2460.9 2454.3 2485.1 2544.7 2648.3 2774.0 2924.0 3069.5 3208.4 3351.8 3490.7 3598.7 3726.6 3929.5 4236.0 
4666.0 5204.0 5839.1 6458.7 7001.2 7459.9 7629.6 7625.2 7565.7 7340.8 7027.7 6472.0 5457.6 3737.6 1885.4 518.2 
154.4 50.7 17.6 8.8 4.4 0.0 
2460.9 2471.9 2489.6 2540.3 2628.5 2743.1 2875.4 2990.1 3109.2 3204.0 3290.0 3356.2 3384.8 3340.7 3137.9 
2804.9 2392.5 1918.4 1417.9 979.1 668.1 465.3 352.8 277.8 216.1 165.4 130.1 101.4 79.4 57.3 41.9 26.5 15.4 8.8 6.6 4.4 0.0 
2460.9 2463.1 2469.7 2500.6 2577.8 2666.0 2758.6 2831.3 2846.8 2727.7 2416.8 1953.7 1428.9 930.6 593.2 445.4 390.3 
355.0 319.7 282.3 244.8 211.7 178.6 152.2 127.9 101.4 79.4 63.9 48.5 35.3 24.3 15.4 11.0 8.8 4.4 4.4 0.0 
2460.9 2471.9 2465.3 2482.9 2527.0 2582.2 2586.6 2447.7 2046.3 1521.5 996.7 639.5 502.8 445.4 403.5 361.6 319.7 
280.0 242.6 207.3 176.4 149.9 127.9 110.3 94.8 77.2 59.5 46.3 35.3 26.5 17.6 11.0 8.8 6.6 4.4 4.4 0.0 
2460.9 2469.7 2454.3 2452.1 2465.3 2443.2 2224.9 1700.1 1151.1 736.5 579.9 522.6 460.9 405.7 350.6 304.3 258.0 216.1 
178.6 147.7 121.3 103.6 90.4 81.6 70.6 61.7 52.9 39.7 30.9 24.3 17.6 11.0 6.6 4.4 4.4 2.2 0.0 
2460.9 2452.1 2432.2 2412.4 2381.5 2196.3 1709.0 1111.4 694.6 591.0 553.5 505.0 434.4 363.8 299.9 244.8 200.7 163.2 134.5 
112.5 97.0 86.0 77.2 68.4 59.5 52.9 44.1 37.5 28.7 22.1 15.4 11.0 6.6 4.4 2.2 0.0 0.0 
2460.9 2441.0 2423.4 2396.9 2310.9 1938.3 1312.0 785.0 608.6 571.1 531.4 467.5 394.7 317.5 251.4 198.5 163.2 134.5 110.3 
94.8 86.0 77.2 68.4 59.5 52.9 46.3 37.5 30.9 24.3 19.8 15.4 8.8 4.4 2.2 0.0 0.0 0.0 
2460.9 2441.0 2423.4 2394.7 2271.3 1779.5 1118.0 683.6 591.0 557.9 507.2 434.4 355.0 277.8 218.3 174.2 145.5 119.1 99.2 86.0 
75.0 68.4 59.5 55.1 46.3 39.7 30.9 22.1 17.6 15.4 13.2 8.8 6.6 2.2 0.0 0.0 0.0 
2460.9 2421.2 2403.6 2374.9 2218.3 1653.8 1014.3 648.3 579.9 542.5 482.9 407.9 328.6 249.2 196.3 158.8 132.3 110.3 92.6 77.2 
68.4 59.5 52.9 46.3 39.7 33.1 24.3 17.6 13.2 11.0 8.8 6.6 4.4 0.0 0.0 0.0 0.0 
2460.9 2414.6 2396.9 2368.3 2213.9 1662.6 1009.9 639.5 579.9 540.2 476.3 403.5 319.7 244.8 191.8 154.4 127.9 108.0 90.4 75.0 
66.2 57.3 50.7 44.1 37.5 30.9 22.1 15.4 11.0 11.0 8.8 6.6 4.4 0.0 0.0 0.0 0.0 
